APC NetShelter NetShelter SX Gen 2, Front Door Replacement, 48U, 750mm Wide, Black [TAA]
SKU: AR7057B2
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter Enclosure Components
This product is TAA,BAA via COTS compliant.
The AR7057B2 is a NetShelter SX Gen2 48U 750mm wide perforated, curved front door in black. This door is specifically designed to fit the NetShelter SX Gen2 enclosures, ensuring optimal airflow and cooling for your equipment. It is compatible with NetShelter SX Gen2 48U enclosures with a 750mm width (29.5 inches). It weighs 24.05 pounds (10.91 kg). The package includes a handle, mounting hardware, an installation guide, and keys. The door is covered by a 2-year repair or replace warranty. Installation is quick and easy, requiring no special tools.
Main
Product or Component Type
Door
Provided equipment
Complementary
Mounting Mode
Not rack-mountable
Color
Black
Marking
16 gauge front door
Height
85.9 in (2182 mm)
Width
29.5 in (750 mm)
Depth
1.4 in (35 mm)
Net Weight
24.05 lb(US) (10.91 kg)
Environmental footprint
Total lifecycle Carbon footprint
38 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
37 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.9 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.8 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead, which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Removable battery
No
Take-back
No
1 Results