APC NetShelter NetShelter SX Gen 2, Rear Doors Replacement, 42U, 750mm Wide, Black [TAA]
SKU: AR7150B2
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter Enclosure Components
This product is TAA,BAA via COTS compliant.
The AR7150B2 is the NetShelter SX Gen2 42U 750mm wide perforated, split rear doors in black. These doors are designed for maximum access to the back of the rack. They are compatible with NetShelter SX Gen2 42U enclosures with a 750mm width (29.5 inches). They weigh 27.6 pounds (12.5 kg). The package includes a handle, mounting hardware, an installation guide, and keys. The door is covered by a 2-year repair or replace warranty. Installation is quick and easy, requiring no special tools.
Main
Product or Component Type
Door
Provided equipment
Complementary
Mounting Mode
Not rack-mountable
Color
Black
Marking
16 gauge front door
Height
75.4 in (1915 mm)
Width
29.5 in (750 mm)
Depth
1.4 in (35 mm)
Net Weight
27.6 lb(US) (12.5 kg)
Environmental footprint
Total lifecycle Carbon footprint
44 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
42 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.9 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead, which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Removable battery
No
Take-back
No
1 Results