Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Open Frame Rack, 4 Post, 44U, 12-24 Threaded Holes

SKU: AR204A

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Supports up to 2000 lbs of static load, ideal for heavy IT equipment

success

Features 12-24 threaded holes, providing secure mounting for equipment

success

Includes an installation guide and mounting hardware, making setup straightforward

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

163 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

APC NetShelter Open Frame Racks

bullet

Supports up to 2000 lbs of static load, ideal for heavy IT equipment

bullet

Features 12-24 threaded holes, providing secure mounting for equipment

bullet

Includes an installation guide and mounting hardware, making setup straightforward

bullet

Conforms to EIA-310E standards, ensuring compatibility with a wide range of IT equipment

The APC NetShelter 4 Post Open Frame Rack is a 44U rack designed for high-density server and networking applications. The rack conforms to EIA-310E standards, ensuring compatibility with a wide range of IT equipment. It includes an installation guide and mounting hardware for straightforward setup.

Overview

Lead time

Usually in Stock

Main

Number of rack unit

44U

Provided equipment

Installation guide

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

163 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

155 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

3 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.