Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Open Frame Rack, 4 Post, 44U, Square Holes

SKU: AR203A

Enter ZIP code to see pricing

loader
success

Four-post open frame rack for straightforward access to equipment

success

Industry standard (EIA-310) 19-in mounting

success

High load capacity up to 2000 lb (907 kg)

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

143 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (6)

Cable Management (16)

Mounting (2)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

CAD

document

Environmental Disclosure

APC NetShelter Open Frame Racks

bullet

Four-post open frame rack for straightforward access to equipment

bullet

Industry standard (EIA-310) 19-in mounting

bullet

High load capacity up to 2000 lb (907 kg)

bullet

44U design for more organization space

APC NetShelter Open Frame offers a high-quality four-post rack for storage of industry-standard (EIA-310). Mount 19-in rack-mount hardware, which includes servers and voice, data, networking, internetworking, and APC power-protection equipment. Rack has a static load of 907 kb (2000lb) and a max equipment depth of 747 mm. The 4 post design includes square 9.5 mm holes.

Main

Product or Component Type

Frame

Number of rack unit

44U

Rack Width

19"

Permanent permissible load

2000 lb(US) (907.2 kg) static

Provided equipment

Installation guide

Complementary

Mounting Location

Mounting Mode

Not rack-mountable

Minimum Mounting Depth

29.1 in (739.9 mm)

Maximum Mounting Depth

29.1 in (739.9 mm)

Color

Black

Height

83.9 in (2130 mm)

Width

23.6 in (600 mm)

Depth

29.4 in (747 mm)

Net Weight

89.09 lb(US) (40.41 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

143 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

137 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

3 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning