Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Pod Containment, 4 ft Aisle Simple Roof Panel, 600 mm

SKU: FS-RF-2008-U

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

18

See All

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC NetShelter Pod Containment

Overview

Lead time

Usually in Stock

Physical

Depth

56.9 in (1446 mm)

Height

0.6 in (15 mm)

Net Weight

11.02 lb(US) (5 kg)

Width

23.6 in (600 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

18

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No