APC NetShelter Pod Containment, 4 ft Aisle Simple Roof with Cutout, 600 mm
SKU: FS-RF-2009-U
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
APC NetShelter Pod Containment
Main
Product or Component Type
Panel
Physical
Depth
56.9 in (1446 mm)
Height
0.6 in (15 mm)
Product Weight
11.02 lb(US) (5 kg)
Width
23.6 in (600 mm)
Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No