Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Pod Containment, 4ft Aisle Drop Roof Panel, 600 mm

SKU: FS-RF-3008-U

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

APC NetShelter Pod Containment

Main

Product or Component Type

Panel

Physical

Depth

41.3 in (1050 mm)

Height

0.6 in (15 mm)

Product Weight

7.9 lb(US) (3.6 kg)

Width

23.6 in (600 mm)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No