Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Pod Containment, 6 ft Aisle Simple Roof Panel, 300 mm

SKU: FS-RF-2004-U

Enter ZIP code to see pricing

loader

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

APC NetShelter Pod Containment

Main

Product or Component Type

Panel

Complementary

Mounting Mode

Not rack-mountable

Height

0.6 in (15 mm)

Width

11.8 in (300 mm)

Depth

80.9 in (2056 mm)

Net Weight

8.8 lb(US) (4 kg)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No