Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Pod Containment, Aisle Crossover Tray, 5 to 6 ft Aisle

SKU: FS-AC-4007-B

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

APC NetShelter Pod Containment

Overview

Lead time

Usually in Stock

Physical

Depth

77.6 in (1970 mm)

Height

11.8 in (300 mm)

Net Weight

52.9 lb(US) (24 kg)

Width

14.8 in (375 mm)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Under investigation

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.