APC NetShelter Pod Containment, Aisle End Panel, Set of 2, Short Frame, 4 ft
SKU: FS-FM-4005-B
Enter ZIP code to see pricing
Environmental Data
APC NetShelter Pod Containment
Main
Product or Component Type
Panel
Complementary
Mounting Mode
Not rack-mountable
Height
53.9 in (1370 mm)
Width
1.6 in (40 mm)
Depth
20.4 in (517 mm)
Net Weight
35.3 lb(US) (16 kg)
Environmental footprint
Total lifecycle Carbon footprint
56 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
54 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No