APC NetShelter Pod Containment, Aisle End Panel, Set of 2, Tall Frame, 6 ft
SKU: FS-FM-4004-B
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
APC NetShelter Pod Containment
Overview
Lead time
Usually in Stock
Physical
Depth
1.6 in (40 mm)
Height
77.9 in (1979 mm)
Net Weight
50.7 lb(US) (23 kg)
Width
20.5 in (520 mm)
Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Not applicable, out of EU RoHS legal scope
Use Again
Repack and remanufacture
Take-back
No