Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Pod Containment, Aisle Width Beam, Set of 1, 4 ft

SKU: FS-FM-2003-B

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

APC NetShelter Pod Containment

Overview

Lead time

Usually in Stock

Physical

Depth

2.8 in (72 mm)

Height

53.8 in (1366 mm)

Net Weight

17.6 lb(US) (8 kg)

Width

3.03 in (77 mm)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration
Use Again
Repack and remanufacture

Take-back

No