Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Pod Containment, Door Frame, 5 to 6ft Aisle

SKU: FS-DR-2002-B

Enter ZIP code to see pricing

loader

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

APC NetShelter Pod Containment

Main

Product or Component Type

Door frame

Complementary

Mounting Mode

Not rack-mountable

Height

20.5 in (520 mm)

Width

30.5 in (775 mm)

Depth

80.7 in (2050 mm)

Net Weight

299.8 lb(US) (136 kg)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No