Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Pod Containment, Raised Floor Support Stand 16 in.

SKU: FS-FM-6001-B

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

APC NetShelter Pod Containment

Overview

Lead time

Usually in Stock

Physical

Depth

11.8 in (300 mm)

Height

15.2 in (387 mm)

Net Weight

88.2 lb(US) (40 kg)

Width

11.8 in (300 mm)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No