Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Pod Containment, Roof Filler Panel Set, 4 ft Aisle

SKU: FS-RF-1003-B

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

35 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Brochure

document

Environmental Disclosure

APC NetShelter Pod Containment

Overview

Lead time

Usually in Stock

Physical

Depth

63.3 in (1607 mm)

Height

3.9 in (100 mm)

Product Weight

22.05 lb(US) (10 kg)

Width

4.3 in (110 mm)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

35 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

33 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.8 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.7 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No