Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Power Cord, IEC C19 to C14, 2.0m

SKU: AP9878

Enter ZIP code to see pricing

loader
success

Suitable for High power applications

success

Universal fit in any IEC receptacles

success

Multi region approved with regional input sockets

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

25 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Power Cords

bullet

Suitable for High power applications

bullet

Universal fit in any IEC receptacles

bullet

Multi region approved with regional input sockets

bullet

Offers flexibility in setup and usage for larger installations

bullet

Compliant with safety and performance standards

AP9878 is NetShelter range of Power Cord ensuring reliable power delivery and secure connections for your Rack PDUs and servers. It is designed to handle a maximum line current of 10A, making it suitable for various applications. It features IEC 60320 C19 outlet and an IEC 60320 C14 connector, allowing it to connect seamlessly with a wide range of power distribution units (PDUs) and equipment. The cord has a length of 2.0 meters, providing flexibility in setup and usage, especially in larger installations.

Main

Product or Component Type

Power cord

Input Connection Type

IEC 60320 C14

Maximum Total Current Draw per Phase

10 A

Max line current

10 A

Number of cables

1

Cable length

6.50 ft (1.98 m)

Complementary

Mounting preference

No preference

Mounting Mode

Not rack-mountable

Product Weight

0.62 lb(US) (0.28 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

25 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

23 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.5 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

30

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.