APC NetShelter Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m, North America
SKU: AP8704S-NA
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Locking IEC receptacle to reduce risk of accidental disconnections
Universal fit in any IEC receptacles
Output jumpers in multiple lengths and configurations
Environmental Data
APC NetShelter Power Cords
Locking IEC receptacle to reduce risk of accidental disconnections
Universal fit in any IEC receptacles
Output jumpers in multiple lengths and configurations
Exclusive locking feature for APC AP8000 range of Rack PDUs
Multi region approved with regional input sockets
AP8704S-NA is NetShelter range of Power Cord ensuring reliable power delivery and secure connections for your Rack PDUs and servers. This locking IEC power cord comes in cable length 4ft (1.2m), IEC 60320 C14 as input and IEC 60320 C13 as output receptacle. Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.
Overview
Presentation
Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.
Lead time
Usually in Stock
Main
Product or Component Type
Power cord
Input Connection Type
IEC 60320 C14
Cable length
3.97 ft (1.21 m)
Number of cables
6
Environmental footprint
Total lifecycle Carbon footprint
61 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
5 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.4 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
54 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
2 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Halogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.