Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Power Cord Kit (6 ea), Locking, C19 to C20, 1.2m

SKU: AP8714S

Enter ZIP code to see pricing

loader
success

Locking IEC receptacle to reduce risk of accidental disconnections

success

Universal fit in any IEC receptacles

success

Output jumpers in multiple lengths and configurations

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

143 kg CO2 eq.

See All

Compatible Products

PDU (20)

Main Documents

document

Product Datasheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Power Cords

bullet

Locking IEC receptacle to reduce risk of accidental disconnections

bullet

Universal fit in any IEC receptacles

bullet

Output jumpers in multiple lengths and configurations

bullet

Exclusive locking feature for APC AP8000 range of Rack PDUs

bullet

Multi region approved with regional input sockets

AP8714S is NetShelter range of Power Cord ensuring reliable power delivery and secure connections for your Rack PDUs and servers. This locking IEC power cord comes in cable length 4ft (1.2m), IEC 60320 C20 as input and IEC 60320 C19 as output receptacle. Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Overview

Presentation

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Main

Product or Component Type

Power cord

Input current limits

16 A

Input Connection Type

IEC 60320 C20

Maximum Total Current Draw per Phase

16 A

Max line current

16 A

Number of cables

6

Cable length

3.97 ft (1.21 m)

Cord Length

4 ft (1.2 m)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

143 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

8 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.7 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

132 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Average percentage of recycled plastic content

15 %

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant​

Halogen content performance

Product contains halogen above thresholds

Use Again
Repack and remanufacture

Recyclability potential, in %

30

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.