Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Power Cord, Locking, IEC C19 to NEMA 5-15P, 3.0m

SKU: AP8750

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Locking IEC receptacle to reduce risk of accidental disconnections

success

Universal fit in any IEC receptacles

success

Output jumpers in multiple lengths and configurations

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

61 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Brochure

document

Environmental Disclosure

APC NetShelter Power Cords

bullet

Locking IEC receptacle to reduce risk of accidental disconnections

bullet

Universal fit in any IEC receptacles

bullet

Output jumpers in multiple lengths and configurations

bullet

Exclusive locking feature for APC AP8000 range of Rack PDUs

bullet

Multi region approved with regional input sockets

AP8750 is NetShelter range of Power Cord ensuring reliable power delivery and secure connections for your Rack PDUs and servers. This locking IEC power cord comes in cable length 9.84ft (3.0m), NEMA 5-15P as input and IEC 60320 C19 as output receptacle. Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Overview

Presentation

Free up space and secure power cords between rack-mount PDUs and attached IT equipment with this exclusive easy-to-use cord retention method. While these cords will fit into any standard IEC receptacle or power inlet; the "locking" feature is enabled only when used with APC AP8000 series Rack PDUs or IT equipment with built-in locking receptacles. These locking connectors reduce the probability of accidentally disconnecting cords and dropping loads.

Lead time

Usually in Stock

Main

Product or Component Type

Power cord

Main Output Voltage

120 V

Input Connection Type

NEMA 5-15P

Cable length

9.5 ft (2.9 m)

Number of cables

1

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

61 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.2 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

57 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.9 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

30

Circularity Profile

End of Life Information

Take-back

Nej

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.