APC NetShelter Rack PDU Advanced Gen 2, Switched Metered Outlet, 3Phase, 22.1kW 400V 32A or 17.3kW 415V 30A, 530P6, 48 Outlet
SKU: APDU11350SM
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Ideal for AI and other high density applications
4-in-1 combination outlet design acts as C13, C15, C19, and C21 in one outlet
Live Swap Network Management Card 3
APC NetShelter Advanced Rack PDUs

Ideal for AI and other high density applications
4-in-1 combination outlet design acts as C13, C15, C19, and C21 in one outlet
Live Swap Network Management Card 3
Enhanced cybersecurity and EcoStruxureTM IT compatible
1 year free subscription to Secure NMC3 System
APC NetShelter Rack PDU Advanced (11K Series) provides reliable power distribution to IT equipment within server and/or networking racks. Switched outlets allow for turning outlets on or off remotely. Outlet and PDU level power metering provide power visibility and notification of potential overload. 4-in-1 combination outlets which can be used as either C13, C19, C15, or C21 outlets provide unparalleled deployment flexibility. Maximum outlet density with 48 outlets in a 2.2 in. (5.6 cm) wide form factor allows for more equipment in the rack. Outlets on the PDUs are color coded and labeled by breaker. Live Swap the NMC3 to minimize downtime in the unlikely event of an NMC power event. The rack PDU integrates with EcoStruxure IT through an NMC3 and can be accessed and configured via web, SNMP, and command line interface (CLI). A 10-foot (3-meter) input cord makes it easier for the PDU to reach the power supply. Rated to operate up to 60 C (140 F) at full load ensures reliability and availability even in today's high-density deployments. One gigabit Ethernet/network port (10/100/1000) enhances and standardizes network connectivity. Two link ports are available to cascade to up to 32 PDUs, with a network port sharing (NPS) feature to enable power sharing between Rack PDUs in the cascading group. Track or bill power usage confidently with 1% metering accuracy. Two environmental sensor ports allow for optional sensors (sold separately) to be connected. For data center deployments across multiple regions, these PDUs have the following certifications: UL, CE, CSA, UKCA, Nemiko, PSE, KC, China RoHS, RCM, and CMIM. This model’s input power cord is IEC-309 32 A 3P+N+PE and features 24 count C13/C15/C19/C21 combo outlets and 24 count C13/C15 outlets.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Switched metered outlet
Cord length
9.8 ft (3 m)
Complementary
Input Voltage
Height
70.08 in (1780 mm)
Width
2.2 in (56 mm)
Output Voltage
240 V
Depth
3.0 in (75 mm)
Product Weight
21.2 lb(US) (9.6 kg)
Mounting Location
Side
Mounting preference
No preference
Input Plug Type
IEC 60309 30 A 3P+N+PE
Mounting Mode
Rack-mounted
Rack units
0U
Mounting position
Vertical
Communication Port Protocol
Line Rated Current
24 A
permissible voltage
Input current limits
30 A
Load Capacity
17300 VA
Input Frequency
50/60 Hz
Outlet type and quantity
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Removable battery
No
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
3 Results