Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Rack PDU Advanced, Metered, 3Phase, 11kW 400V 16A or 11.5kW 415V 20A, 42 Outlets, IEC309

SKU: APDU10250ME

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Input: 3PH, 520P6

success

Outlets: (21) C13/C15/C19/C21, (21) C13/C15

success

Full-featured network management capability

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 323 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Advanced Rack PDUs

bullet

Input: 3PH, 520P6

bullet

Outlets: (21) C13/C15/C19/C21, (21) C13/C15

bullet

Full-featured network management capability

bullet

Interactive LCD display

bullet

Active power measurements (volts, amps, kW, kWh)

APC NetShelter Rack PDU Advanced provide reliable power distribution to IT Equipment within server and/or networking racks. PDU level power metering via remote access and local display for power visibility and notification of potential overload. 4-in-1 combination outlets which can be used as either C13, C19, C15, or C21 outlets provide unparalleled deployment flexibility. Maximum outlet density with 42 outlets in a 2.2" wide form factor. Outlets on the PDUs are color coded and/or labeled by breaker and input phase on 3 phase models to simplify deployment. Provides an alternating phase design whereby each of the 3 phases are organized into small outlet groups which alternate from top to bottom of the PDU to facilitate better power cord management and promote better load balancing. Power Sharing allows PDUs cascaded together via 2 ethernet ports enable an Network Management Card to continue functioning in the event of an AC power loss. No interruption in Network communication, sensors operation, and alarm traps. Live Swap Network Management Card (NMC) which can be replaced without powering down the PDU or connected devices to minimize downtime in the unlikely event of an NMC power event. Rated and approved to operate up to 60C (140F) at full load ensures reliability and availability even in today's high density deployments. Gigabit ethernet to enhance and standardize network connectivity across all assets in the data center. A second ethernet port (10/100) is available to allow cascading to other PDUs, connect to a 2nd private network, or provide network redundancy. 1% metering accuracy for the peace of mind to use NetShelter Rack PDU Advanced to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Two environmental sensor ports allow for optional sensors (sold separately) to be connected. For data center deployments across multiple regions, these PDUs are both UL and CE rated providing one PDU that can be used globally to simplify and standardize deployment.

Main

Color

Black

Product or Component Type

PDU

PDU Type

Metered

Cord length

5.9 ft (1.8 m)

Complementary

Input Voltage

Height

58.7 in (1490 mm)

Width

2.2 in (56 mm)

Output Voltage

240 V

Depth

2.2 in (55 mm)

Product Weight

12.6 lb(US) (5.7 kg)

Mounting Location

Side

Mounting preference

No preference

Input Plug Type

IEC 60309 20 A 3P+N+PE

Mounting Mode

Rack-mounted

Rack units

0U

Mounting position

Vertical

Communication Port Protocol

Line Rated Current

16 A

permissible voltage

Input current limits

20 A

Load Capacity

11500 VA

Input Frequency

50/60 Hz

Outlet type and quantity

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 323 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

138 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.1 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 180 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

4 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.