APC NetShelter Rack PDU Advanced, Metered, 3Phase, 14.4kW, 208V 50A, 42 Outlets, CS8365C
SKU: APDU10451ME
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Input: 3PH, CS8365
Outlets: (21) C13/C15/C19/C21, (21) C13/C15
Full-featured network management capability
Environmental Data
APC NetShelter Advanced Rack PDUs
Input: 3PH, CS8365
Outlets: (21) C13/C15/C19/C21, (21) C13/C15
Full-featured network management capability
Interactive LCD display
Active power measurements (volts, amps, kW, kWh)
APC NetShelter Rack PDU Advanced provide reliable power distribution to IT Equipment within server and/or networking racks. PDU level power metering via remote access and local display for power visibility and notification of potential overload. 4-in-1 combination outlets which can be used as either C13, C19, C15, or C21 outlets provide unparalleled deployment flexibility. Maximum outlet density with 42 outlets in a 2.2" wide form factor. Outlets on the PDUs are color coded and/or labeled by breaker and input phase on 3 phase models to simplify deployment. Provides an alternating phase design whereby each of the 3 phases are organized into small outlet groups which alternate from top to bottom of the PDU to facilitate better power cord management and promote better load balancing. Power Sharing allows PDUs cascaded together via 2 ethernet ports enable an Network Management Card to continue functioning in the event of an AC power loss. No interruption in Network communication, sensors operation, and alarm traps. Live Swap Network Management Card (NMC) which can be replaced without powering down the PDU or connected devices to minimize downtime in the unlikely event of an NMC power event. Rated and approved to operate up to 60C (140F) at full load ensures reliability and availability even in today's high density deployments. Gigabit ethernet to enhance and standardize network connectivity across all assets in the data center. A second ethernet port (10/100) is available to allow cascading to other PDUs, connect to a 2nd private network, or provide network redundancy. 1% metering accuracy for the peace of mind to use NetShelter Rack PDU Advanced to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Two environmental sensor ports allow for optional sensors (sold separately) to be connected.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Metered
Cord length
5.9 ft (1.8 m)
Complementary
Input Voltage
208 V 3 phase
Height
70.08 in (1780 mm)
Width
2.2 in (56 mm)
Output Voltage
208 V
Depth
3.0 in (75 mm)
Product Weight
23.4 lb(US) (10.6 kg)
Mounting Location
Side
Mounting preference
No preference
Input Plug Type
CS8365C 50 A
Mounting Mode
Rack-mounted
Rack units
0U
Mounting position
Vertical
Communication Port Protocol
Line Rated Current
40 A
permissible voltage
200…240 V
Input current limits
50 A
Load Capacity
14400 VA
Input Frequency
50/60 Hz
Outlet type and quantity
Environmental footprint
Total lifecycle Carbon footprint
7 629 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
244 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
7 377 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
7 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
4 Results
ECO1PH1YWITEAC04
Service plans