APC NetShelter Rack PDU Advanced, Metered, 3Phase, 8.6kW, 208V 30A, 42 Outlets, L21-30P
SKU: APDU10351ME
Enter ZIP code to see pricing
Input: 3PH, NEMA L21-30P
Outlets: (21) C13/C15/C19/C21, (21) C13/C15
Full-featured network management capability
APC NetShelter Advanced Rack PDUs
Input: 3PH, NEMA L21-30P
Outlets: (21) C13/C15/C19/C21, (21) C13/C15
Full-featured network management capability
Interactive LCD display
Active power measurements (volts, amps, kW, kWh)
APC NetShelter Rack PDU Advanced provide reliable power distribution to IT Equipment within server and/or networking racks. PDU level power metering via remote access and local display for power visibility and notification of potential overload. 4-in-1 combination outlets which can be used as either C13, C19, C15, or C21 outlets provide unparalleled deployment flexibility. Maximum outlet density with 42 outlets in a 2.2" wide form factor. Outlets on the PDUs are color coded and/or labeled by breaker and input phase on 3 phase models to simplify deployment. Provides an alternating phase design whereby each of the 3 phases are organized into small outlet groups which alternate from top to bottom of the PDU to facilitate better power cord management and promote better load balancing. Power Sharing allows PDUs cascaded together via 2 ethernet ports enable an Network Management Card to continue functioning in the event of an AC power loss. No interruption in Network communication, sensors operation, and alarm traps. Live Swap Network Management Card (NMC) which can be replaced without powering down the PDU or connected devices to minimize downtime in the unlikely event of an NMC power event. Rated and approved to operate up to 60C (140F) at full load ensures reliability and availability even in today's high density deployments. Gigabit ethernet to enhance and standardize network connectivity across all assets in the data center. A second ethernet port (10/100) is available to allow cascading to other PDUs, connect to a 2nd private network, or provide network redundancy. 1% metering accuracy for the peace of mind to use NetShelter Rack PDU Advanced to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Two environmental sensor ports allow for optional sensors (sold separately) to be connected.
Main
Product or Component Type
PDU
Main Input Voltage
208 V 3 phase
Input current limits
30 A
Input Frequency
50/60 Hz
Main Output Voltage
208 V
Input Connection Type
NEMA L21-30P
Number of power socket outlets
Load Capacity
8600 VA
Line Rated Current
24 A
permissible voltage
200…240 V
Max current draw
24 A
PDU Type
Metered
Protection Type
Circuit breaker
Number of rack unit
0U
Cable length
5.9 ft (1.8 m)
Complementary
Mounting Location
Side
Mounting Mode
Rack-mounted
Mounting position
Vertical
Communication Port Protocol
Height
70.08 in (1780 mm)
Width
2.2 in (56 mm)
Depth
3.0 in (75 mm)
Net Weight
17.0 lb(US) (7.7 kg)
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
4 Results