APC NetShelter Rack PDU Advanced, Metered Outlet, 3Phase, 17.3kW, 208V 60A, 42 Outlets, 460P9
SKU: APDU10452MO
Enter ZIP code to see pricing
Input: 3PH, 460P9
Outlets: (21) C13/C15/C19/C21, (21) C13/C15
Full-featured network management capability
Environmental Data
APC NetShelter Advanced Rack PDUs
Input: 3PH, 460P9
Outlets: (21) C13/C15/C19/C21, (21) C13/C15
Full-featured network management capability
Interactive LCD display
Active power measurements (volts, amps, kW, kWh)
APC NetShelter Rack PDU Advanced provide reliable power distribution to IT Equipment within server and/or networking racks. Outlet and PDU level power metering for power visibility and notification of potential overload. 4-in-1 combination outlets which can be used as either C13, C19, C15, or C21 outlets provide unparalleled deployment flexibility. Maximum outlet density with 42 outlets in a 2.2" wide form factor. Outlets on the PDUs are color coded and/or labeled by breaker and input phase on 3 phase models to simplify deployment. Provides an alternating phase design whereby each of the 3 phases are organized into small outlet groups which alternate from top to bottom of the PDU to facilitate better power cord management and promote better load balancing. Power Sharing allows PDUs cascaded together via 2 ethernet ports enable an Network Management Card to continue functioning in the event of an AC power loss. No interruption in Network communication, sensors operation, and alarm traps. Live Swap Network Management Card (NMC) which can be replaced without powering down the PDU or connected devices to minimize downtime in the unlikely event of an NMC power event. Rated and approved to operate up to 60C (140F) at full load ensures reliability and availability even in today's high density deployments. Gigabit ethernet to enhance and standardize network connectivity across all assets in the data center. A second ethernet port (10/100) is available to allow cascading to other PDUs, connect to a 2nd private network, or provide network redundancy. 1% metering accuracy for the peace of mind to use NetShelter Rack PDU Advanced to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Two environmental sensor ports allow for optional sensors (sold separately) to be connected.
Main
Product or Component Type
PDU
Main Input Voltage
208 V 3 phase
Input current limits
60 A
Input Frequency
50/60 Hz
Main Output Voltage
208 V
Input Connection Type
IEC 60309 60 A 3P+PE
Number of power socket outlets
Load Capacity
17300 VA
Line Rated Current
48 A
permissible voltage
200…240 V
Maximum Total Current Draw per Phase
48 A
PDU Type
Metered outlet
Protection Type
Circuit breaker
Number of rack unit
0U
Cable length
5.9 ft (1.8 m)
Complementary
Mounting Location
Side
Mounting Mode
Rack-mounted
Mounting position
Vertical
Communication Port Protocol
Height
70.08 in (1780 mm)
Width
2.2 in (56 mm)
Depth
3.0 in (75 mm)
Net Weight
24.5 lb(US) (11.1 kg)
Environmental footprint
Total lifecycle Carbon footprint
7 408 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
253 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
7 146 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
7 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
3 Results