APC NetShelter Rack PDU Advanced Network Management Card 3
SKU: APDU9640NMC3
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Replacement display module for APC NetShelter Rack PDU Advanced
Live Swap module to upgrade legacy models with NMC3
Easy mass firmware updates (remote or local)
APC NetShelter Advanced Rack PDUs

Replacement display module for APC NetShelter Rack PDU Advanced
Live Swap module to upgrade legacy models with NMC3
Easy mass firmware updates (remote or local)
Enhanced cybersecurity and EcoStruxureTM IT compatible
1 year free subscription to Secure NMC3 System
This replacement display module is compatible with APC NetShelter Rack PDU Advanced Gen 2 /Gen 1 (11K and 10K Series), and contains a Network Management Card 3 (the next-gen APC NMC). NetShelter Rack PDU Advanced provides reliable power distribution to IT equipment within server and/or networking racks, ideal for high-density applications. The NMC is independently certified to the IEC 62443-4-2 SL2 standard, and it integrates with EcoStruxure IT and can be accessed and configured via web, SNMP, and command line interface (CLI). Combined with EcoStruxure IT, NMC3 allows IT professionals to monitor sensors and alarms, as well as manage mass firmware upgrades, configuration, or outlet control. One gigabit Ethernet/network port (10/100/1000) enhances and standardizes network connectivity. Two link ports are available to cascade to other PDUs, with a network port sharing (NPS) feature that enables power sharing between Rack PDUs in the cascading group. Two environmental sensor ports allow for optional sensors for environmental monitoring (sold separately). Console Port (micro USB) connects the Rack PDU to your computer for local access to the CLI.
Main
Product or Component Type
Network management card
Environmental
Ambient air temperature for operation
23…140 °F (-5…60 °C)
Operating altitude
0...10000 ft
Relative Humidity
5…95 %
Ambient Air Temperature for Storage
-13…149 °F (-25…65 °C)
Storage altitude
0…50000 ft (0…15240 m)
Storage Relative Humidity
5…95 %
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
7547f066-9302-46d9-96e9-461928dd6901
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Removable battery
No
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.