APC NetShelter Rack PDU, Metered, 0U, 17.3kW 208V 3-phase 60A, (30) C13 outlets
SKU: AP8867US
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter Metered Rack PDU
This product is TAA,BAA via COTS compliant.
The APC Metered Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles. The AP8867US offers real-time remote monitoring of connected loads and user-defined alarms to help prevent circuit overloads that can cause accidental power loss to critical equipment. The 0U PDU includes a IEC 60309 60A 3P + PE input plug with 1.83m (6ft) cord and (30) IEC 60320 C13 output receptacles. The PDU can operate in a maximum ambient air temperature of up to 60°C (140°F) at full load. The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy. The rack PDU integrates with EcoStruxure IT through a Network Management Card and can be accessed and configured via Web, SNMP, and Command Line Interface. User-interactive LCD interface details current, real power, voltage, and energy measurements for local user access. Embedded log memory with historical reporting enables users to meter power usage, optimize energy usage, and plan for capacity. The PDU's locking IEC outlets, when used with locking power cords reduce the probability of accidentally disconnecting cords and dropping loads. The rack PDU supports daisy-chaining of up to 4 PDUs on a single IP address. An environmental monitoring port is available for external temperature/humidity monitoring (sensor sold separately, model AP9335T or AP9335TH). The rack PDU comes with a standard two-year warranty. The metered PDU is compliant with the Trade Agreements Act (TAA) requirements.
Main
Product or Component Type
PDU
Main Input Voltage
208 V 3 phase
Input current limits
60 A
Input Frequency
50/60 Hz
Main Output Voltage
208 V
Input Connection Type
IEC 60309 60 A 3P+PE
Number of power socket outlets
30 IEC 60320 C13
Load Capacity
17300 VA
Line Rated Current
48 A
Max current draw
48 A
Max line current
48 A
PDU Type
Metered
Protection Type
Circuit breaker
Number of rack unit
0U
Number of cables
1
Cable length
5.97 ft (1.82 m)
Provided Equipment
Complementary
Mounting Location
Side
Mounting Mode
Rack-mounted
Mounting position
Vertical
Height
72.008 in (1829 mm)
Width
2.2 in (56 mm)
Depth
2.008 in (51 mm)
Net Weight
22.5 lb(US) (10.2 kg)
Environmental footprint
Total lifecycle Carbon footprint
60 841 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
84 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
60 753 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
15 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
53
Circularity Profile
End of Life InformationRemovable battery
No
Take-back
No
2 Results