APC NetShelter Rack PDU, Metered, 0U, 17.3kW 208V 3-phase 60A, (6) C13 and (12) C19 outlets
SKU: AP8866US
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter Metered Rack
This product is TAA,BAA via COTS compliant.
The APC Metered Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles. The AP8866US offers real-time remote monitoring of connected loads and user-defined alarms to help prevent circuit overloads that can cause accidental power loss to critical equipment. The 0U PDU includes a IEC 60309 60A 3P + PE input plug with 1.83m (6ft) cord, (6) IEC 60320 C13 and (12) IEC 60320 C19 output receptacles. The PDU can operate in a maximum ambient air temperature of up to 60°C (140°F) at full load. The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy. The rack PDU integrates with EcoStruxure IT through a Network Management Card and can be accessed and configured via Web, SNMP, and Command Line Interface. User-interactive LCD interface details current, real power, voltage, and energy measurements for local user access. Embedded log memory with historical reporting enables users to meter power usage, optimize energy usage, and plan for capacity. The PDU's locking IEC outlets, when used with locking power cords reduce the probability of accidentally disconnecting cords and dropping loads. The rack PDU supports daisy-chaining of up to 4 PDUs on a single IP address. An environmental monitoring port is available for external temperature/humidity monitoring (sensor sold separately, model AP9335T or AP9335TH). The rack PDU comes with a standard two-year warranty. The metered PDU is compliant with the Trade Agreements Act (TAA) requirements.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Metered
Cord length
5.97 ft (1.82 m)
Number of cables
1
Provided Equipment
Complementary
Input Voltage
208 V 3 phase
Height
72.008 in (1829 mm)
Width
2.2 in (56 mm)
Output Voltage
208 V
Depth
2.008 in (51 mm)
Product Weight
20.9 lb(US) (9.5 kg)
Mounting Location
Side
Mounting preference
No preference
Input Plug Type
IEC 60309 60 A 3P+PE
Mounting Mode
Rack-mounted
Rack units
0U
Mounting position
Vertical
Line Rated Current
48 A
Max line current
48 A
Input current limits
60 A
Load Capacity
17300 VA
Input Frequency
50/60 Hz
Outlet type and quantity
Environmental footprint
Total lifecycle Carbon footprint
60 819 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
62 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.8 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
60 753 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
53
Circularity Profile
End of Life InformationRemovable battery
No
Take-back
No
3 Results
ECO1PH1YWITEAC04
Service plans