APC NetShelter Rack PDU, Metered-by-Outlet W/ Switching, 0U, 2.9kW 100V-120V 30A, (24) NEMA 5-20R outlets
SKU: AP8632US
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ideal for Colocation, large data centers or distributed IT sites
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Real-time remote monitoring of connected load through EcoStruxure IT and other platforms
Environmental Data
NetShelter Switched Metered Outlet PDUs
Ideal for Colocation, large data centers or distributed IT sites
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Real-time remote monitoring of connected load through EcoStruxure IT and other platforms
Stay on top by defining alarm thresholds in order to avoid overloaded circuits
Zero U toolless installation
The APC Metered-by-Outlet with Switching Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles. The AP8632US offers real-time remote monitoring of each individual outlet combined with remote on/off outlet switching control to help IT professionals with the necessary tools for complete control of their power distribution. The 0U PDU includes a NEMA L5-30P input plug with 3m (9.84 ft) cord, and (24) NEMA 5-20R output receptacles. The PDU can operate in a maximum ambient air temperature of up to 60°C (140°F) at full load. The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy. The rack PDU integrates with EcoStruxure IT through a Network Management Card and can be accessed and configured via Web, SNMP, and Command Line Interface. User-interactive LCD interface details current, real power, voltage, and energy measurements for local user access. Embedded log memory with historical reporting enables users to meter power usage, optimize energy usage, and plan for capacity. The PDU's locking IEC outlets, when used with locking power cords reduce the probability of accidentally disconnecting cords and dropping loads. The rack PDU supports daisy-chaining of up to 4 PDUs on a single IP address. An environmental monitoring port is available for external temperature/humidity monitoring (sensor sold separately, model AP9335T or AP9335TH). The rack PDU comes with a standard two-year warranty. The metered PDU is compliant with the Trade Agreements Act (TAA) requirements.
Overview
Lead time
Usually in Stock
Main
Color
Black
Product or Component Type
PDU
PDU Type
Metered
Cord length
9.5 ft (2.9 m)
Number of cables
1
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
60 851 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
94 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
60 753 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
3 Results
ECO1PH1YWITEAC04
Service Plans