APC NetShelter Rack PDU, Metered-by-Outlet W/ Switching, 0U, 5.0kW 200V and 208V 30A, (21) C13 and (3) C19 outlets
SKU: AP8641US
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
This product is TAA,BAA via COTS compliant.
Environmental Data
NetShelter Switched Metered Outlet PDUs
This product is TAA,BAA via COTS compliant.
The APC Metered-by-Outlet with Switching Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles. The AP8641US offers real-time remote monitoring of each individual outlet combined with remote on/off outlet switching control to help IT professionals with the necessary tools for complete control of their power distribution. The 0U PDU includes a NEMA L6-30P input plug with 3m (9.84 ft) cord, (21) IEC 60320 C13 and (3) IEC 60320 C19 output receptacles. The PDU can operate in a maximum ambient air temperature of up to 60°C (140°F) at full load. The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy. The rack PDU integrates with EcoStruxure IT through a Network Management Card and can be accessed and configured via Web, SNMP, and Command Line Interface. User-interactive LCD interface details current, real power, voltage, and energy measurements for local user access. Embedded log memory with historical reporting enables users to meter power usage, optimize energy usage, and plan for capacity. The PDU's locking IEC outlets, when used with locking power cords reduce the probability of accidentally disconnecting cords and dropping loads. The rack PDU supports daisy-chaining of up to 4 PDUs on a single IP address. An environmental monitoring port is available for external temperature/humidity monitoring (sensor sold separately, model AP9335T or AP9335TH). The rack PDU comes with a standard two-year warranty. The metered PDU is compliant with the Trade Agreements Act (TAA) requirements.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Metered
Cord length
9.5 ft (2.9 m)
Number of cables
1
Provided Equipment
Complementary
Input Voltage
Height
72.008 in (1829 mm)
Width
2.2 in (56 mm)
Output Voltage
Depth
2.008 in (51 mm)
Product Weight
18.14 lb(US) (8.23 kg)
Mounting Location
Side
Mounting preference
No preference
Input Plug Type
NEMA L6-30P
Mounting Mode
Rack-mounted
Rack units
0U
USB compatible
No
Mounting position
Vertical
Line Rated Current
24 A
permissible voltage
200…240 V
Max line current
30 A
Input current limits
30 A
Load Capacity
4992 VA
Input Frequency
50/60 Hz
Outlet type and quantity
Environmental footprint
Total lifecycle Carbon footprint
68 642 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
46 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
68 592 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
71
Circularity Profile
End of Life InformationRemovable battery
No
Take-back
No
2 Results
ECO1PH1YWITEAC04
Service plans