APC NetShelter Rack PDU, Switched, 0U, 17.3kW 208V 3-phase 60A, (42) C13/C15 and (6) C19/C21 outlets
SKU: APDU9967US
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter Switched Rack PDUs
This product is TAA,BAA via COTS compliant.
The APC Switched Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles. The APDU9967US offers advanced load management combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management. The 0U PDU includes a IEC 60309 60A 3P + PE input plug with 1.83m (6ft) cord and (42) IEC 60320 C13/C15 and (6) IEC 60320 C19/C21 hybrid outlet receptacles. The hybrid outlets allow 60°C operating temperature at full load, are compatible with standard C14 and C20 power cords and are future-proofed for new C16 and C21 power cords required for higher temperature rated devices. The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy. The rack PDU integrates with EcoStruxure IT through Network Management Card and can be accessed, configured, and managed remotely via Web, SNMP and Command Line Interface. Color user-interactive LCD interface details current, real power, voltage, and energy measurements for local user access. The outlet level control allows power on/off functionality for power recycling/reboot of remote equipment and restricts unauthorized use of individual outlets. The Switched Rack PDU includes a temperature/humidity sensor port, locking IEC outlets when used with locking power cords, low-profile circuit breakers and USB port for local Firmware updates The rack PDU supports daisy-chain of up to 32 PDUs on a single IP address, thereby reducing networking cost. The rack PDU comes with a standard three-year warranty. The switched PDU is compliant with the Trade Agreements Act (TAA) requirements.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Switched
Cord length
5.97 ft (1.82 m)
Number of cables
1
Provided Equipment
Complementary
Input Voltage
208 V 3 phase
Height
72.2 in (1833 mm)
Width
4.4 in (111 mm)
Output Voltage
208 V
Depth
3.0 in (76 mm)
Product Weight
32.06 lb(US) (14.54 kg)
Mounting Location
Side
Mounting preference
No preference
Input Plug Type
IEC 60309 60 A 3P+PE
Mounting Mode
Not rack-mountable
Rack units
0U
Mounting position
Vertical
Communication Port Protocol
Line Rated Current
48 A
Max line current
48 A
Input current limits
60 A
Load Capacity
17300 VA
Input Frequency
50/60 Hz
Outlet type and quantity
Communication Network Type
Environmental footprint
Total lifecycle Carbon footprint
6 012 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
81 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.4 kg CO2 eq.
Carbon footprint of the installation phase [A5]
2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
5 923 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
71
Circularity Profile
End of Life InformationRemovable battery
No
Take-back
No
3 Results