APC NetShelter Rack PDU, Switched, 0U, 2.9kW 100V-120V 30A, (24) NEMA 5-20R outlets
SKU: AP8932US
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ideal for Colocation, large data centers or distributed IT sites
Remote management of rack PDUs for efficient time-saving
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Environmental Data
APC NetShelter Switched Rack PDUs
Ideal for Colocation, large data centers or distributed IT sites
Remote management of rack PDUs for efficient time-saving
Plan capacity and balance loads with +/- 3% metering accuracy (amps, volts, kW, kWh)
Real-time remote monitoring of connected load through EcoStruxure IT and other platforms
Power sequencing delays determine the order in which power is turned on or off
The APC Switched Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles. The AP8932US offers advanced load management combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management. The 0U PDU includes a NEMA L5-30P input plug with 3m (9.84 ft) cord, and (24) NEMA 5-20R output receptacles. The PDU can operate in a maximum ambient air temperature of up to 60°C (140°F) at full load. The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy. The rack PDU integrates with EcoStruxure IT through Network Management Card and can be accessed, configured, and managed remotely via Web, SNMP and Command Line Interface. Color user-interactive LCD interface details current, real power, voltage, and energy measurements for local user access. The outlet level control allows power on/off functionality for power recycling/reboot of remote equipment and restricts unauthorized use of individual outlets. The Switched Rack PDU includes a temperature/humidity sensor port, locking IEC outlets when used with locking power cords, low-profile circuit breakers and USB port for local Firmware updates The rack PDU supports daisy-chaining of up to 4 PDUs on a single IP address. The rack PDU comes with a standard two-year warranty. The switched PDU is compliant with the Trade Agreements Act (TAA) requirements.
Overview
Lead time
Usually in Stock
Main
Color
Black
Product or Component Type
PDU
PDU Type
Switched
Cord length
9.5 ft (2.9 m)
Number of cables
1
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
67 660 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
44 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
67 612 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
3 Results
ECO1PH1YWITEAC03
Service Plans