APC NetShelter Rack PDU, Switched, 0U, 6kW 208V 3-phase 20A, (24) NEMA 5-20R outlets
SKU: AP8962US
Enter ZIP code to see pricing
This product is TAA,BAA via COTS compliant.
Environmental Data
APC NetShelter Switched Rack PDUs
This product is TAA,BAA via COTS compliant.
The APC Switched Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles. The AP8962US offers advanced load management combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management. The 0U PDU includes a NEMA L21-20P input plug with 1.83m (6ft) cord, and (24) NEMA 5-20R output receptacles. The PDU can operate in a maximum ambient air temperature of up to 60°C (140°F) at full load. The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy. The rack PDU integrates with EcoStruxure IT through Network Management Card and can be accessed, configured, and managed remotely via Web, SNMP and Command Line Interface. Color user-interactive LCD interface details current, real power, voltage, and energy measurements for local user access. The outlet level control allows power on/off functionality for power recycling/reboot of remote equipment and restricts unauthorized use of individual outlets. The Switched Rack PDU includes a temperature/humidity sensor port, locking IEC outlets when used with locking power cords, low-profile circuit breakers and USB port for local Firmware updates The rack PDU supports daisy-chaining of up to 4 PDUs on a single IP address. The rack PDU comes with a standard two-year warranty. The switched PDU is compliant with the Trade Agreements Act (TAA) requirements.
Main
Product or Component Type
PDU
Main Input Voltage
208 V 3 phase
Input current limits
20 A
Input Frequency
50/60 Hz
Main Output Voltage
120 V
Input Connection Type
NEMA L21-20P
Number of power socket outlets
24 NEMA 5-20R
Load Capacity
5760 VA
Line Rated Current
16 A
Max current draw
16 A
PDU Type
Switched
Number of rack unit
0U
Number of cables
1
Cable length
5.97 ft (1.82 m)
Provided Equipment
Complementary
Mounting Location
Side
Mounting Mode
Rack-mounted
Mounting position
Vertical
Height
70.5 in (1791 mm)
Width
2.2 in (55 mm)
Depth
1.7 in (44 mm)
Net Weight
15.37 lb(US) (6.97 kg)
Environmental footprint
Total lifecycle Carbon footprint
67 654 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
39 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
67 612 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
15 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
71
Circularity Profile
End of Life InformationRemovable battery
No
Take-back
No
2 Results