APC NetShelter Rack PDU, Switched, 0U, 8.6kW 208V 3-phase 30A, (21) C13/C15 and (3) C19/C21 outlets
SKU: APDU9965US
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ideal for Colocation, large data centers or distributed IT sites
Remote management of rack PDUs for efficient time-saving
Plan capacity and balance loads with +/- 1% metering accuracy (amps, volts, kW, kWh)
Environmental Data
APC NetShelter Switched Rack PDUs
Ideal for Colocation, large data centers or distributed IT sites
Remote management of rack PDUs for efficient time-saving
Plan capacity and balance loads with +/- 1% metering accuracy (amps, volts, kW, kWh)
Gigabit Ethernet Connectivity
Real-time remote monitoring of connected load through EcoStruxure IT and other platforms
The APC Switched Rack PDU distributes reliable power within a rack through a single input and multiple output receptacles. The APDU9965US offers advanced load management combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management. The 0U PDU includes a NEMA L21-30P input plug with 1.83m (6ft) cord, (21) IEC 60320 C13/C15 and (3) IEC 60320 C19/C21 hybrid outlet receptacles. The hybrid outlets allow 60°C operating temperature at full load, are compatible with standard C14 and C20 power cords and are future-proofed for new C16 and C21 power cords required for higher temperature rated devices. The Network Management Card provides enhanced cybersecurity with secured interfaces and modified password policy. The rack PDU integrates with EcoStruxure IT through Network Management Card and can be accessed, configured, and managed remotely via Web, SNMP and Command Line Interface. Color user-interactive LCD interface details current, real power, voltage, and energy measurements for local user access. The outlet level control allows power on/off functionality for power recycling/reboot of remote equipment and restricts unauthorized use of individual outlets. The Switched Rack PDU includes a temperature/humidity sensor port, locking IEC outlets when used with locking power cords, low-profile circuit breakers and USB port for local Firmware updates The rack PDU supports daisy-chain of up to 32 PDUs on a single IP address, thereby reducing networking cost. The rack PDU comes with a standard three-year warranty. The switched PDU is compliant with the Trade Agreements Act (TAA) requirements.
Main
Color
Black
Product or Component Type
PDU
PDU Type
Switched
Cord length
5.97 ft (1.82 m)
Number of cables
1
Provided Equipment
Complementary
Input Voltage
208 V 3 phase
Height
72.008 in (1829 mm)
Width
2.2 in (56 mm)
Output Voltage
208 V
Depth
2.008 in (51 mm)
Product Weight
18.03 lb(US) (8.18 kg)
Mounting Location
Side
Mounting preference
No preference
Input Plug Type
NEMA L21-30P
Mounting Mode
Not rack-mountable
Rack units
0U
USB compatible
No
Mounting position
Vertical
Communication Port Protocol
Line Rated Current
24 A
Max line current
30 A
Input current limits
30 A
Load Capacity
8600 VA
Input Frequency
50/60 Hz
Outlet type and quantity
Communication Network Type
Environmental footprint
Total lifecycle Carbon footprint
5 973 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
45 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
5 923 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
71
Circularity Profile
End of Life InformationRemovable battery
No
Take-back
No
4 Results
ECO1PH1YWITEAC04
Service plans