Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Soundproof, 12U, Server Rack Enclosure, Maple [TAA]

SKU: AR4012A

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

All-in-one server rack can replace an IT closet

success

Reduces loud server fans to low background noise levels

success

Simple to deploy and set up

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

554 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (6)

Cable Management (20)

Mounting (3)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC NetShelter Soundproof Racks

bullet

All-in-one server rack can replace an IT closet

bullet

Reduces loud server fans to low background noise levels

bullet

Simple to deploy and set up

bullet

Ideal for bank branches, retail spaces, healthcare offices & classrooms

APC NetShelter Soundproof Racks deploy quickly, quietly, and securely into offices and retail spaces without drawing attention or disrupting business. This sound dampening rack achieves 18.5db(A) of noise reduction. The aesthetically pleasing design blends seamlessly into any office environment. Sturdy and durable, this IT rack can support heavy equipment, even in transit. Integrated cable managers and brush strips organize cords and keep airflow clear and efficient. It comes with a power block with (4) 5-15 outlets. Thermostat controlled cabinet fans will efficiently reject 1.2kW of heat. Locking doors help secure IT equipment and prevent unwanted access.

Overview

Lead time

Usually Ships within 2 Weeks

Main

Product or Component Type

Rack enclosure

Main Input Voltage

100...230 V

output connection type

4 IEC 60320 C13

Number of rack unit

12U

Number of cables

1

Provided equipment

Casters

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

554 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

529 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

13 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

12 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

31346aed-552c-4a16-81d9-e683a383b6da

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

End of Life Information

Take-back

Nej