Schneider Electric Marketplace Logo

APC NetShelter Soundproof, 17U, Server Rack Enclosure, 120V, Maple

SKU: AR4017A

Enter ZIP code to see pricing

loader
success

All-in-one server rack can replace an IT closet

success

Reduces loud server fans to low background noise levels

success

Simple to deploy and set up

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

660 kg CO2 eq.

See All

Compatible Products

Accessories (20)

Airflow (6)

Cable Management (20)

Mounting (3)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC NetShelter Soundproof Racks

bullet

All-in-one server rack can replace an IT closet

bullet

Reduces loud server fans to low background noise levels

bullet

Simple to deploy and set up

bullet

Ideal for bank branches, retail spaces, healthcare offices & classrooms

APC NetShelter Soundproof Racks deploy quickly, quietly, and securely into offices and retail spaces without drawing attention or disrupting business. This sound dampening rack achieves 18.5db(A) of noise reduction. The aesthetically pleasing design blends seamlessly into any office environment. Sturdy and durable, this IT rack can support heavy equipment, even in transit. Integrated cable managers and brush strips organize cords and keep airflow clear and efficient. It comes with preinstalled APC NetShelter Basic PDU model AP9562. Thermostat controlled cabinet fans will efficiently reject 1.2kW of heat. Locking doors help secure IT equipment and prevent unwanted access.

Main

Product or Component Type

Rack enclosure

Number of rack unit

17U

Rack Width

19"

Permanent permissible load

1851.9 lb(US) (840 kg) static

Provided equipment

Casters

Complementary

Mounting Mode

Not rack-mountable

Minimum Mounting Depth

27.2 in (690 mm)

Maximum Mounting Depth

32.7 in (830 mm)

Color

Maple

Height

39.6 in (1005 mm)

Width

29.5 in (750 mm)

Depth

44.5 in (1130.4 mm)

Net Weight

317.5 lb(US) (144 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

660 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

630 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

16 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

14 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

SCIP Number

5aa5ed58-9f72-49f2-ad76-720ad4129c6e

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No