APC NetShelter Soundproof, 38U, Server Rack Enclosure, 120V, Maple [TAA]
SKU: AR4038LA
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
All-in-one server rack can replace an IT closet
Reduces loud server fans to low background noise levels
Simple to deploy and set up
Environmental Data
APC NetShelter Soundproof Racks
All-in-one server rack can replace an IT closet
Reduces loud server fans to low background noise levels
Simple to deploy and set up
Ideal for bank branches, retail spaces, healthcare offices & classrooms
APC NetShelter Soundproof Racks deploy quickly, quietly, and securely into offices and retail spaces without drawing attention or disrupting business. This sound dampening rack achieves 18.5db(A) of noise reduction. The aesthetically pleasing design blends seamlessly into any office environment. Sturdy and durable, this IT rack can support heavy equipment, even in transit. Integrated cable managers and brush strips organize cords and keep airflow clear and efficient. It comes with preinstalled APC NetShelter Basic PDU model AP9562. Thermostat controlled cabinet fans will efficiently reject 3.6kW of heat. Locking doors help secure IT equipment and prevent unwanted access.
Overview
Lead time
Usually Ships within 2 Weeks
Main
Product or Component Type
Rack enclosure
Main Input Voltage
100...120 V
Input Connection Type
NEMA 5-15P
output connection type
10 NEMA 5-15R
Number of rack unit
38U
Cable length
11.98 ft (3.65 m)
Number of cables
1
Provided equipment
Casters
Environmental footprint
Total lifecycle Carbon footprint
1 063 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 015 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
26 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
23 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No