APC NetShelter Specialty Enclosures, Seismic Enclosure, 42U, with sides, Black
SKU: AR2144BLK
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
High Load Capacity of up to 1000 lbs makes it suitable for housing heavy IT equipment
The robust construction ensures long-lasting durability and protection for housed equipment
The enclosure includes roof and base cable access, allowing for efficient cable management and organization
Environmental Data
APC NetShelter Specialty Enclosures
High Load Capacity of up to 1000 lbs makes it suitable for housing heavy IT equipment
The robust construction ensures long-lasting durability and protection for housed equipment
The enclosure includes roof and base cable access, allowing for efficient cable management and organization
Designed to be compatible with equipment from multiple vendors
The APC NetShelter VX Seismic 42U Enclosure with Sides is designed to provide robust protection and efficient management for IT equipment in seismic environments. It conforms to NEBS GR-63-CORE (Seismic Zone 4) and EIA-310E standards, ensuring high durability and compatibility. The enclosure includes doors, keys, a roof, side panels, and a user manual. It is constructed with 14-gauge EIA mounting rails, 16-gauge front and rear doors, 16-gauge posts, an 18-gauge roof, and 20-gauge side panels, providing robust protection for housed equipment. It is designed for easy integration with various IT setups.
Overview
Lead time
Special Order - Call for Quoted Lead Times
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Number of cables
1
Provided equipment
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
887
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationUse Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results