APC NetShelter Specialty Enclosures, Seismic Enclosure, 42U, without sides, Black
SKU: AR2145BLK
Enter ZIP code to see pricing
Environmental Data
APC NetShelter Specialty Enclosures
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Rack Width
19"
Permanent permissible load
1000 lb(US) (453.6 kg) static
Provided equipment
Complementary
Mounting Mode
Not rack-mountable
Maximum Mounting Depth
36.8 in (934 mm)
Color
Black
Marking
Height
81.5 in (2070 mm)
Width
23.0 in (584 mm)
Depth
42.2 in (1072 mm)
Net Weight
432.90 lb(US) (196.36 kg)
Environmental footprint
Total lifecycle Carbon footprint
750 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
716 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
18 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
16 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
1 Results