Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter SV, Server Rack Enclosure, 42U, 600W x 1060 D mm, with Sides, Black, Single Rack Unassembled

SKU: AR2400FP1

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Easy to transport through narrow spaces and assemble at the installation site

success

It can handle heavy IT equipment

success

Includes adjustable vertical mounting rails, providing flexibility in mounting various equipment

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

774 kg CO2 eq.

See All

Compatible Products

Cables (2)

Detectors (1)

Enclosure (2)

PDU (10)

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

APC NetShelter SV Enclosures

bullet

Easy to transport through narrow spaces and assemble at the installation site

bullet

It can handle heavy IT equipment

bullet

Includes adjustable vertical mounting rails, providing flexibility in mounting various equipment

bullet

Comes with all necessary mounting hardware, casters, and leveling feet, ensuring straightforward setup

The APC NetShelter SV 42U Enclosure is designed for transport through narrow spaces and assembly at the installation site. The enclosure includes adjustable vertical mounting rails, baying hardware, casters, door handles, doors, an installation guide, keys, leveling feet, mounting hardware, bolt-down brackets, a roof, side panels, and side panel lock slam latches. It conforms to UL 2416, UL 60950-1, and EIA-310E standards.

Overview

Presentation

Not all installation sites have space clearance required to move and install standard height enclosures. This unassembled Universal IT enclosure option for low to medium density server and networking applications is packaged for transport through narrow spaces and assembly at the installation site.

Main

Product or Component Type

Rack enclosure

Number of rack unit

42U

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

774 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

739 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

19 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

16 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No