APC NetShelter SV, Server Rack Enclosure, 42U, 600W x 1200D mm, with Sides, Black
SKU: AR2500
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
It supports a wide range of IT equipment with its adjustable mounting rails
It features lockable front and rear doors providing robust physical security for sensitive equipment
Integrated vertical cable management channels helps in organizing and protecting cables
Environmental Data
APC NetShelter SV Enclosures
It supports a wide range of IT equipment with its adjustable mounting rails
It features lockable front and rear doors providing robust physical security for sensitive equipment
Integrated vertical cable management channels helps in organizing and protecting cables
It can handle heavy IT equipment
The NetShelter SV is a 42U enclosure designed for low to medium density server and networking applications. The enclosure is equipped with baying hardware, leveling feet, pre-installed casters, and bolt-down brackets for stability. The enclosure includes 14-gauge EIA mounting rails, 16-gauge front and rear doors, and 18-gauge side panels, ensuring robust construction. Additionally, it complies with UL 2416 and UL 60950-1 standards.
Overview
Presentation
Deep Universal IT Enclosure for low to medium density server and networking applications that either require additional equipment clearance space or more open space for ease of access in the rear of the enclosure. Compact width to optimize data center space. 42U height to easily roll through doorways.
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
490 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
468 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
12 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
10 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
1 Results