APC NetShelter SV, Server Rack Enclosure, 42U, 800W x 1200D mm, with Sides, Black
SKU: AR2580
Enter ZIP code to see pricing
It is a 42U enclosure provides additional equipment clearance space and ease of access in the rear
It can handle heavy IT equipment
Features integrated vertical 1U mounting spaces allowing for efficient cable management
Environmental Data
APC NetShelter SV Enclosures
It is a 42U enclosure provides additional equipment clearance space and ease of access in the rear
It can handle heavy IT equipment
Features integrated vertical 1U mounting spaces allowing for efficient cable management
Includes pre-installed casters, leveling feet, and baying hardware, making it easy to set up and move as needed
The APC NetShelter SV 42U Enclosure is designed for high-density server and networking applications. It includes baying hardware, doors, keys, leveling feet, mounting hardware, pre-installed casters, bolt-down brackets, a roof, and side panels. The enclosure conforms to UL 2416, UL 60950-1, and EIA-310E standards. 42U height to easily roll through doorways
Overview
Presentation
Wide and Deep Universal IT enclosure with increased enclosure width for more cable management options in denser server and networking applications. Includes integrated vertical 1U mounting spaces adjacent the enclosures standard EIA-310 equipment mounting u-spaces that can be removed and replaced with 1U accessories. Enclosures are deep to provide additional equipment clearance space or more open space for ease of access in the rear of the enclosure. 42U height to easily roll through doorways.
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Rack Width
19"
Permanent permissible load
Provided equipment
Environmental footprint
Total lifecycle Carbon footprint
562 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
536 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
14 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
12 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel (Metallic), which is known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
95
Circularity Profile
No need of specific recycling operations
Take-back
No
1 Results