APC NetShelter SV, Server Rack Enclosure, 42U, Black, 2057H x 800W x 1060D mm, with Roof, Castors, Feet, 4 Brackets, Bottom and Side Panels
SKU: AR2480
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Essential server rack features for cost-effective, fast IT deployments
Ideal for low-to-medium density networking or computing
Flexible cable routing through roof or rack bottom
Environmental Data
APC NetShelter SV Enclosures
Essential server rack features for cost-effective, fast IT deployments
Ideal for low-to-medium density networking or computing
Flexible cable routing through roof or rack bottom
4 vertical accessory brackets free up Uspace
Compatible with 60+ accessories for organization, airflow, and ease of use
NetShelter SV Enclosures offer the same quality and reliability as NetShelter SX in a cost-effective platform with all the essential features you need. This wide-depth rack offers large roof openings and 4 preinstalled brushes for cables to pass through. The front roof opening includes a removable panel, while the rear is open with the option to cover with brush strips (sold separately). All equipment mounting rails are fully adjustable in 0.4” (10mm) increments, and 1U devices can be mounted vertically between the rail and side panel. The reversable flat front door provides 69% ventilation, and the rear doors are split to allow for clearance. Accessory mounting brackets are included with the enclosure for mounting a variety of rack PDUs and cable management accessories. This rack fits easily through standard doorways, ships fully assembled and includes a 5 year manufacturer’s warranty.
Overview
Presentation
Wide Universal IT enclosure with increased cable management options for denser server and networking applications. Includes integrated vertical 1U mounting spaces adjacent the enclosures standard EIA-310 equipment mounting u-spaces that can be removed and replaced with 1U accessories.42U height to easily roll through doorways.
Lead time
Usually in Stock
Main
Product or Component Type
Rack enclosure
Number of rack unit
42U
Provided equipment
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
526
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationUse Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
1 Results