Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter SV, Server Rack Enclosure, 48U, 800W x 1200D mm, with Sides, Black

SKU: AR2587

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

It is a 48U enclosure for denser server and networking applications

success

It can handle heavy IT equipment

success

Features integrated vertical 1U mounting spaces allowing for efficient cable management

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

614 kg CO2 eq.

See All

Compatible Products

Cables (2)

Detectors (1)

Enclosure (2)

PDU (10)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Environmental Disclosure

APC NetShelter SV Enclosures

bullet

It is a 48U enclosure for denser server and networking applications

bullet

It can handle heavy IT equipment

bullet

Features integrated vertical 1U mounting spaces allowing for efficient cable management

bullet

Includes pre-installed casters, leveling feet, and baying hardware, making it easy to set up and move as needed

Universal IT enclosure with the features and functionality to meet the requirements and applications of rack-mount IT equipment in variety of IT environments. Reliable IT enclosure with a proven design and functionality for demanding IT environments. Wide rack design provides space for passing cabling from front-to-back and ensures plenty of clearance at the back for rack accessories and limits interference with IT device hot swap components. Very ideal for blade, converged, and hyperconverged devices. Deeper rack design provides enough rack mounting space for even the deepest devices and still plenty of room for vertically mounting accessories. 48U height allows for an additional 6U of rack mounting space maximizing u-space per rack footprint.

Overview

Presentation

Wide, Deep and Tall Universal IT enclosure with increased enclosure width for more cable management options in denser server and networking applications. Includes integrated vertical 1U mounting spaces adjacent the enclosures standard EIA-310 equipment mounting u-spaces that can be removed and replaced with 1U accessories. Enclosures are deep to provide additional equipment clearance space or more open space for ease of access in the rear of the enclosure. 48U height for environments that can take advantage of higher spaces and provide more mounting u-spaces at each enclosure footprint.

Main

Product or Component Type

Rack enclosure

Number of rack unit

48U

Provided equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

614 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

586 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

15 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

13 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

95

Circularity Profile

No need of specific recycling operations

Take-back

No

1 Results

Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

Installation, Commissioning