APC NetShelter Switched Rack PDU, 0U, 20A, 100-120V, 24 NEMA 5-20R outlets
SKU: AP8930
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Ideal for remote monitoring, reboots, powerup sequencing, scheduling power loads
Remote monitoring and control for up to 4 PDUs from one IP address
Enhance cybersecurity: 1 year subscription to Secure NMC System included
Environmental Data
APC NetShelter Switched Rack PDUs
Ideal for remote monitoring, reboots, powerup sequencing, scheduling power loads
Remote monitoring and control for up to 4 PDUs from one IP address
Enhance cybersecurity: 1 year subscription to Secure NMC System included
2 year warranty & Green PremiumTM label (see specifications)
Operates in high temperatures (60°C / 140°F) and actively measures amps, kW, kWh
APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets Power sequencing delays allow users to define the order in which to power up or down attached equipment Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding Current metering provides real-time remote monitoring of connected loads Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers User-defined alarms warn of potential circuit overloads before critical IT failures occur Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager
Overview
Presentation
APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.
Lead time
Usually in Stock
Main
Color
Black
Product or Component Type
PDU
PDU Type
Switched
Cord length
9.5 ft (2.9 m)
Number of cables
1
Provided Equipment
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
1555
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
REACh DeclarationHalogen content performance
Product contains halogen above thresholds
Energy efficiency
Optimized Energy Efficiency
Energy efficient product
Use Again
Repack and remanufacture
3 Results
ECO1PH1YWITEAC03
Service plans