Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Switched Rack PDU, 0U, 20A/208V, 16A/230V, 7 C13 and 1 C19 outlets

SKU: AP8958

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

Web/SNMP managed per-outlet switching enables power cycling and access control

success

Real-time remote monitoring of connected load through EcoStruxure IT and other platforms

success

0U design maximizes usable rack space for IT equipment

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 221 kg CO2 eq.

See All

Compatible Products

Mounting (1)

PDU (20)

Sensors (2)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

APC NetShelter Switched Rack PDUs

bullet

Web/SNMP managed per-outlet switching enables power cycling and access control

bullet

Real-time remote monitoring of connected load through EcoStruxure IT and other platforms

bullet

0U design maximizes usable rack space for IT equipment

bullet

Locking IEC receptacles and low-profile breakers prevent disconnections

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets Power sequencing delays allow users to define the order in which to power up or down attached equipment Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding Current metering provides real-time remote monitoring of connected loads Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers User-defined alarms warn of potential circuit overloads before critical IT failures occur Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager

Overview

Presentation

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

Main

Color

Black

Product or Component Type

PDU

PDU Type

Switched

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 221 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

26 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.7 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 192 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

EU RoHS Directive

Compliant By Exemption​

Halogen content performance

Product contains halogen above thresholds

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

71

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.