Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Switched Rack PDU, 1U, 1.4kW, 120V, 15A, 8 NEMA 5-15R outlet

SKU: AP7900B

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Ideal for colocation, large data center, or remote edge computing

success

On/off outlet switching enable users to reboot connected equipment remotely

success

Plan capacity & balance loads with +/- 5% metering accuracy (amps)

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

1 710 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Environmental Disclosure

APC NetShelter Switched Rack PDUs

bullet

Ideal for colocation, large data center, or remote edge computing

bullet

On/off outlet switching enable users to reboot connected equipment remotely

bullet

Plan capacity & balance loads with +/- 5% metering accuracy (amps)

bullet

Enables improved energy efficiency and scope 1 and 3 emissions tracking

bullet

Easily monitor, control and manage through EcoStruxure IT & other platforms

This APC Switched Rack PDU power distribution unit has a wide range of standardized PDU features that increase network efficiency, manageability and functionality. The output and input connections are (8)5-15. Network management capabilities allow you to configure and manage rack PDUs from remote locations. It has has a local current monitoring display that gives a visible warning in case of an overload. The remote individual outlet control provides real-time monitoring of connected loads. It has a multi-tier user access that enables you to restrict unauthorized use of outlets. This rack has a single input power source making it easy to install.

Overview

Presentation

This APC Switched Rack PDU power distribution unit has a wide range of standardized PDU features that increase network efficiency, manageability and functionality. The output and input connections are (8)5-15. Network management capabilities allow you to configure and manage rack PDUs from remote locations. It has has a local current monitoring display that gives a visible warning in case of an overload. The remote individual outlet control provides real-time monitoring of connected loads. It has a multi-tier user access that enables you to restrict unauthorized use of outlets. This rack has a single input power source making it easy to install.

Lead time

Usually in Stock

Main

Color

Black

Product or Component Type

PDU

PDU Type

Switched

Cord length

11.98 ft (3.65 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

1 710 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

19 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0.5 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 689 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.