Schneider Electric Marketplace Logo
products cart iconCart

APC NetShelter Switched Rack PDU, 2U, 30A, 208V, 16 C13 outlet

SKU: AP7911B

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

It can handle a maximum current capacity of 30A, suitable for high-power applications

success

It includes 16 IEC C13 outlets, offering extensive connectivity

success

The 2U form factor helps save rack space and improves cable management

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

2005

See All

Main Documents

document

Product Datasheet

document

User guide

document

Environmental Disclosure

APC NetShelter Switched Rack PDUs

bullet

It can handle a maximum current capacity of 30A, suitable for high-power applications

bullet

It includes 16 IEC C13 outlets, offering extensive connectivity

bullet

The 2U form factor helps save rack space and improves cable management

bullet

Allows for remote monitoring and control, enhancing power management capabilities

It is a switched rack PDU with a maximum current capacity of 30A and an input voltage of 208V. It includes 16 IEC C13 outlets and a NEMA L6-30P input connection. The PDU has a 2U form factor and a cord length of 12 feet. It supports remote monitoring and user-defined alarms, with outlet-level on/off switching capabilities. The unit is UL Listed and CSA certified, ensuring high safety and performance standards.

Overview

Lead time

Usually in Stock

Main

Color

Black

Product or Component Type

PDU

PDU Type

Switched

Cord length

11.98 ft (3.65 m)

Number of cables

1

Provided Equipment

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

2005

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Compliant with Exemptions

SCIP Number

1cdb2fed-a06f-4574-913d-8df8e70936b2

REACh Regulation

REACh Declaration
Energy efficiency

Optimized Energy Efficiency

Energy efficient product

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Removable battery

Yes

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.