APC NetShelter Switched Rack PDU, 9K series, 0U, 17.3kW, 208V, 42 C13 and C15, 6 C19 and C21 outlets
SKU: APDU9967
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
It can handle a maximum power capacity of 17.3kW, ideal for high-power applications
It includes 42 IEC C13 and C15 outlets and 6 IEC C19 and C21 outlets, offering extensive connectivity
The ZeroU mounting design helps save rack space and improves cable management
Environmental Data
APC NetShelter Switched Rack PDUs
It can handle a maximum power capacity of 17.3kW, ideal for high-power applications
It includes 42 IEC C13 and C15 outlets and 6 IEC C19 and C21 outlets, offering extensive connectivity
The ZeroU mounting design helps save rack space and improves cable management
Allows for remote monitoring and control, enhancing power management capabilities
It is a switched rack PDU with a maximum current capacity of 60A and an input voltage of 208V. It features 42 C13 and C15 outlets and 6 C19 and C21 outlets, connected via an IEC 60309 60A 3P + PE plug. This PDU is designed for ZeroU mounting and supports a maximum line current of 48A.
Overview
Lead time
Usually in Stock
Main
Color
Black
Product or Component Type
PDU
PDU Type
Switched
Cord length
5.97 ft (1.82 m)
Number of cables
1
Provided Equipment
Environmental footprint
Total lifecycle Carbon footprint
8 526 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
111 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.5 kg CO2 eq.
Carbon footprint of the installation phase [A5]
3 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
8 404 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
8 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
71
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
4 Results
ECO1PH1YWITEAC03
Service plans