APC NetShelter Switched Rack PDU, 9K series, 0U, 20A, 208V, 21 C13/C15 and 3 C19/C21, L620 Cord
SKU: APDU9959NA3
Enter ZIP code to see pricing
1-Year Secure Network Management Card subscription included
It can handle a maximum power capacity of 11.5kW, suitable for demanding applications
It includes 21 IEC C13 and C15 outlets and 3 IEC C19 and C21 outlets, offering extensive connectivity
Environmental Data
APC NetShelter Switched Rack PDUs
1-Year Secure Network Management Card subscription included
It can handle a maximum power capacity of 11.5kW, suitable for demanding applications
It includes 21 IEC C13 and C15 outlets and 3 IEC C19 and C21 outlets, offering extensive connectivity
The ZeroU mounting design helps save rack space and improves cable management
Allows for remote monitoring and control, enhancing power management capabilities
It is a switched rack PDU with maximum current capacity of 20A and an input voltage of 208V. It features 21 C13 and C15 outlets and 3 C19 and C21 outlets, connected via an IEC 60320 L6-20P plug. This PDU is designed for ZeroU mounting.
Main
Product or Component Type
PDU
Main Input Voltage
Input current limits
20 A
Input Frequency
50/60 Hz
Main Output Voltage
Input Connection Type
IEC 60320 L6-20P
Number of power socket outlets
Load Capacity
3300 VA
Line Rated Current
16 A
permissible voltage
100…240 V
Maximum Total Current Draw per Phase
16 A
PDU Type
Switched
Protection Type
Without circuit breaker
Number of rack unit
0U
Provided Equipment
Complementary
Mounting Location
Side
Mounting Mode
Not rack-mountable
Mounting position
Vertical
Communication Port Protocol
Height
70.7 in (1797 mm)
Width
2.2 in (55 mm)
Depth
1.8 in (46 mm)
Product Weight
12.37 lb(US) (5.61 kg)
Environmental footprint
Total lifecycle Carbon footprint
1 550 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
44 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.2 kg CO2 eq.
Carbon footprint of the installation phase [A5]
1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
1 502 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
EU RoHS Directive
Compliant By ExemptionUse Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
71
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
2 Results