APC NetShelter Switched Rack PDU, Zero U, 12.5KW, 208V, 21 C13 and 3 C19 outlet, 10 ft cord
SKU: AP7998B
Enter ZIP code to see pricing
1-Year Secure Network Management Card subscription included
It can handle a maximum power capacity of 12.5kW, suitable for demanding applications
It includes 21 IEC C13 outlets and 3 IEC C19 outlets, offering extensive connectivity
Environmental Data
APC NetShelter Switched Rack PDUs
1-Year Secure Network Management Card subscription included
It can handle a maximum power capacity of 12.5kW, suitable for demanding applications
It includes 21 IEC C13 outlets and 3 IEC C19 outlets, offering extensive connectivity
The ZeroU mounting design helps save rack space and improves cable management
Allows for remote monitoring and control, enhancing power management capabilities
It is a switched rack PDU with a maximum current capacity of 35A and an input voltage of 208V. It includes 21 IEC 60320 C13 outlets and 3 IEC 60320 C19 outlets. The PDU has a ZeroU form factor and a cord length of 10 feet. It supports remote monitoring and user-defined alarms, with outlet-level on/off switching capabilities. The unit is UL Listed, ensuring high safety and performance standards.
Main
Product or Component Type
PDU
Main Input Voltage
208 V 3 phase
Input current limits
35 A
Input Frequency
50/60 Hz
Main Output Voltage
208 V
Number of power socket outlets
Load Capacity
12500 VA
Max current draw
35 A
Max line current
35 A
PDU Type
Switched
Protection Type
Circuit breaker
Number of rack unit
0U
Number of cables
1
Cable length
9.8 ft (3 m)
Provided Equipment
Complementary
Mounting Location
Side
Mounting Mode
Rack-mounted
Mounting position
Vertical
Height
70 in (1778 mm)
Width
2.2 in (56 mm)
Depth
3.5 in (89 mm)
Net Weight
21.32 lb(US) (9.67 kg)
Environmental footprint
Total lifecycle Carbon footprint
5 807 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
81 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
2 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
5 720 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Average percentage of recycled plastic content
15 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
1cdb2fed-a06f-4574-913d-8df8e70936b2
EU RoHS Directive
Compliant By ExemptionREACh Regulation
Free of Substances of Very High Concern above the thresholdHalogen content performance
Product contains halogen above thresholds
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
71
Circularity Profile
End of Life InformationRemovable battery
Yes
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
2 Results